As emerging markets introduce new advanced driver assistance and automated driving systems (ADAS) regulations and real world test scenarios, radar requirements are rapidly evolving. Occlusions, low reflectivity objects, dense traffic and harsh environments demand greater precision and range, but without slowing integration or validation.
Radar is becoming a cornerstone of ADAS. It is now surpassing high-end luxury models to serve as a foundational technology across the broader automotive market in regions such as the United States, India and China where radar-based sensing is expected to be mandated for advanced emergency braking (AEB) test scenarios. As vehicles move toward higher levels of automation, safety programs are introducing more realistic and demanding test scenarios, including occluded vulnerable road users (VRUs), degraded weather performance and increasingly complex driving environments.
This ongoing shift presents a dual challenge as higher performance can no longer come at the expense of development efficiency. Radar modules must deliver higher resolution, longer detection range and more robust all-weather sensing while integrating efficiently across multiple vehicle architectures and meeting compressed validation timelines.
NXP’s SAF8544 one-chip radar SoC is designed to help OEMs and Tier1-suppliers meet these evolving requirements by combining advanced sensing performance, integrated processing and development-ready support in a scalable radar platform.
Why Radar Performance Requirements Are Increasing
Demand for radar is accelerating across all vehicle segments, from entry-level models to premium platforms. Safety and comfort features continue to expand, sensor fusion is becoming more sophisticated and the number of radar nodes deployed per vehicle is increasing. At the same time, L2+ and L3 use cases, such as highway and urban pilot functions, require higher resolution environmental awareness.
Unlike camera and light detection and ranging (LiDAR) technologies, radar maintains reliable distance and velocity measurement in rain, fog and darkness. But to support next-generation safety metrics, radar must also improve angular resolution, detect low-reflectivity objects and operate in dense interference environments. The challenge is real: deliver higher sensing performance without increasing module size, power consumption or validation complexity.
A Scalable Radar Platform for Next-Generation Safety
Building on six generations of NXP radar expertise, the SAF8544 represents NXP’s first single-chip radar SoC within its Gen6 scalable radar platform. Manufactured on an advanced 28 nm radio frequency complementary metal-oxide semiconductor (RFCMOS) process, SAF8544 integrates radio frequency (RF), processing, and control onto a single device. This high level of integration enables radar modules that are up to ~30% smaller compared to previous generations while maintaining strong RF performance. The scalable architecture supports both front and corner radar applications on a common hardware platform, helping to streamline product portfolios across OEM programs.
Delivering Advanced Sensing Performance
Regulatory requirements for real-world testing scenarios are expanding, and radar modules must detect smaller and more challenging targets with greater precision. SAF8544 supports up to 4 GHz chirp bandwidth and 4 transmit / 4 receive channels, enabling enhanced angular and elevation resolution. High RF output performance and low noise figures improve sensitivity and detection range, supporting both short-range (SRR) and mid-range (MRR) radar applications.
The Launcher-in-Package (LiP) configuration further strengthens performance. By delivering a meaningful improvement in link budget over standard patch antenna solutions, LiP enables longer detection range and greater sensitivity to small objects. It also allows the use of cost-optimized printed circuit board (PCB) materials, such as flame retardant 4 (FR4) and supports planar and 3D antenna configurations, providing additional flexibility in module design. Together, these capabilities help to design radar modules capable of addressing increasingly demanding safety scenarios, including occlusions and degraded weather conditions.
Integrating Processing to Reduce System Complexity
For next-generation radar, performance alone is not enough. As radar data volumes increase, system-level complexity can quickly expand. SAF8544 integrates significant on-chip processing to simplify module architecture. The device combines a radar accelerator— signal processing toolbox (SPT) 3.4 with BBE32 digital signal processor (DSP)—an Arm® Cortex®-A53 application processor and a lockstep Arm Cortex-M7 MCU for control and safety.
Multi-core architecture enables on-chip pre- and post-processing of radar signals, supporting object lists and point cloud outputs directly from the sensor. By enabling edge processing within the radar module, SAF8544 reduces external processor requirements and lowers data bandwidth demands on vehicle networks. With support for controller area network flexible data-rate (CAN-FD) and Gigabit Ethernet interfaces, the Smart Transceiver architecture integrates efficiently into diverse OEM platforms.
This level of integration helps reduces hardware design effort, simplifies PCB layouts and streamlines software integrations across multiple vehicle programs.
Block diagram for the SAF85xx radar one-chip SoC
Accelerating Validation and OEM Acceptance
Validation cycles are also becoming more complex so suppliers need to demonstrate safety capability clearly and efficiently. SAF8544 supports ISO 26262 development as a Safety Element out of Context (SeooC) targeting ASIL-B and helping align radar module development with OEM functional safety requirements.
To further accelerate evaluation and prototyping, NXP provides the Pluto Radar Reference Design that includes a compact 5 cm x 5 cm sensor platform built on the SAF8544:
- 4T4R radar channels
- Support for SRR and MRR applications with detection range up to 200 meters
- Integrated power management integrated circuit (PMIC) and 1000BASE-T1 PHY
- Pre-developed radar firmware
- RadarXplorer graphical user interface (GUI) for evaluation
- SAF85xx SDK for custom firmware development
This ready-to-use platform makes it possible to evaluate RF performance, begin software development and prototype radar modules quickly, shortening the path from concept to OEM program engagement.
Pluto Sensor Radar Reference Design
A Clear Path Forward in an Increasingly Complex Environment
As safety standards evolve and automation capabilities expand, radar module development is becoming more technically demanding and validation intensive. Tier-1 suppliers and car manufacturers must balance higher sensing performance, scalable integration and faster development cycles, all within tighter program timelines.
By combining advanced RF performance, integrated multi-core processing and a scalable reference design ecosystem, the SAF8544 enables OEMs and Tier1 suppliers to design compact, high-resolution radar modules while simplifying system architecture and accelerating validation. The result is a practical, production-ready platform that helps to meet evolving NCAP requirements with confidence and efficiency.