Spotlight on Software-Defined Vehicle (SDV)

The Future of SDVs: Revolutionizing the Product Development Lifecycle

The Future of SDVs: Revolutionizing the Product Development Lifecycle

The SDV is designed to be enhanced over its lifetime through over-the-air updates. New cloud-based virtualization allows for development to take place before silicon is available and after the car is on the road.

Spotlight on We Are NXP


Trending Topics


Recent Articles

Shining a Spotlight on Software Defined Radio

Learn about NXP's Software Defined Radio (SDR) platform—a tool revolutionizing affordable and accessible development hardware for industry and academia

i.MX RT700 Crossover MCU Designed for the AI-Enabled Edge

High performance and low power i.MX RT700 crossover MCUs for wearables, smart home, consumer, medical and HMI applications

Introducing RW61X: A Wi-Fi 6 Tri-Radio in a Secure i.MX RT MCU

RW61x enables wireless connectivity for multiple implementations of the Matter standard such as Matter over: Thread, Wi-Fi and Ethernet.

Go Wireless with the NXP FRDM Platform

The FRDM-RW612 and FRDM-MCXW71 boards allow developers to easily add Matter, Wi-Fi, Thread, Zigbee, or Bluetooth LE connectivity to smart home and industrial applications.

How to Design a Cost-Effective, Safety-Enabled Automotive eCockpit Solution

Advances in microelectronics and software technologies are transforming auto infotainment and safety system design in big ways that are redefining the driving experience.

The Future of SDVs: Revolutionizing the Product Development Lifecycle

The SDV is designed to be enhanced over its entire lifetime. Along with completing software earlier in the development lifecycle, updates can also be delivered after vehicles are sold.

Expanding Our Applications Processor Ecosystem with Support for Debian OS

Select i.MX and Layerscape® evaluation kits are now compatible with the newly released Debian 12 (based on the Linux kernel 6.6.3)

Preparing for the Future of eID Security with the NXP SEMS Offering

Secure Element Management Services (SEMS) combats the widespread impact of the ROCA threat and the risks associated with eID card vulnerabilities

NXP Semiconductors in Chandler Celebrates 30 Years of Innovation

Processing thousands of wafers per week, Chandler Fab boosts the local economy and global availability of the most advanced automotive-grade semiconductors.


NXP Smarter World Podcast

NXP Smarter World Podcast

Join us as we dive deep into the issues behind today's connected world and explore our scalable solutions for our digitally-enhanced environment.