i.MX94
i.MX 94 Applications Processor Family
This demo shows secure, reliable and deterministic communication for an industrial robot teleoperation application, using ML-KEM (Kyber) post-quantum cryptography, wireless TSN over Wi-Fi® 6E and efficient Edge AI - all powered by the latest NXP i.MX 94 platform.
Sign in to access this content and additional site features.
Don’t have an account? Register now.
i.MX 94 Applications Processor Family
i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
2x2 Dual-Band (5-7 GHz) 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth Combo Solution
Enables secure, scalable and intelligent motion control for next-generation robotic systems, supporting safe industrial operation.
Provides encryption methods designed to withstand quantum-level attacks, enabling long-term data security through EdgeLock Secure Enclave and ML-KEM (Kyber) for secure key exchange and encrypted communication.
Ensures deterministic, low-latency communication over Ethernet and Wi-Fi, enabling synchronized robotic motion and supporting safety-critical industrial operations.
Delivers on-device artificial intelligence for real-time video analysis, anomaly detection, and fast decision-making without relying on cloud processing.
Integrates post-quantum security, edge AI capabilities and TSN support in a single processor optimized for industrial automation and robotics.
Whether you have questions or want to explore more, we're here to help. Reach out to our team or create your account to access exclusive resources and updates.