Sign in to access this content and additional site features.
NXP will be releasing the KW47 family of Bluetooth MCUs, consisting of low-power and highly secure single-chip MCUs compliant with the latest Bluetooth Low Energy 6 specification. Designed for both automotive and industrial applications, the KW47 product family integrates a state-of-the-art, scalable security architecture including Arm® TrustZone®-M, a resource domain controller, and an isolated EdgeLock™ Secure Enclave supporting hardware cryptographic accelerators, random number generators and key generation, storage and management and secure debug. The KW47 family is equipped with Channel Sounding capability, allowing for more accurate distance measurement between two devices.
Learn more about KW47 Bluetooth Low Energy MCUs.