Embedded SW: Low-Voltage H-Bridge Software Driver Built on SDK

EMBEDDED-SW

Roll over image to zoom in

Software Details

Features

  • Low Voltage H-Bridge SW Driver
    • Active mode management
    • DC brushed motor control
    • Stepper motor control using full-stepping and micro-stepping methods
  • Kinetis Design Studio example projects
    • DC brushed and steppper motor control examples
    • FreeMASTER control applications

Supported Devices

  • MPC17C724: H-Bridge, Motor Driver, 2.7-5.5 V, 0.8 A, 200 kHz
  • MPC17510: H-Bridge, Brushed DC Motor Driver, 2-15 V, 3.8 A, 200 kHz
  • MPC17533: Dual H-Bridge, Motor Driver, 2-6.8V, 1.4A, 200kHz
  • MC34933: H-Bridge Motor Driver, 2-7 V, 1.4 A, 200 kHz
  • MPC17529: Dual H-Bridge, Motor Driver, 2-6.8 V, 1.4 A, 200 kHz
  • MPC17531: Dual H-Bridge, Motor Driver, 2-8.6 V, 1.4 A, 200 kHz
  • MPC17511: H-Bridge, Brushed DC Motor Driver, 2-6.8 V, 3.0 A, 200 kHz

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Hardware

1-5 of 14 hardware offerings

Show All

Support

What do you need help with?