26-Cell Battery Pack Emulator for BMA7x24 and BMA7x26 BCC EVBs

Click image to open expanded view

Block Diagram

BATT26EMULATOR

BATT26EMULATOR Block Diagram

Supported Devices

Battery Management

Battery Cell Controllers

Features

Power Input

  • 5 V, 5 A with DC plug type P1J (2.1 × 5.5 × 11 mm), center‑positive tuning fork type

Cell Voltage Output

  • Adjustable individual cell voltage: 1.25 V to 3.3 V

Temperature Sensor Emulator

  • Adjustable output: 0 V to 4.9 V

User Components

  • LED power indicator

Buy Options

BATT26EMULATOR-Image

Click to expand

BATT26EMULATOR
Active

26-Cell Battery Pack Emulator for BMA7x24 and BMA7x26 BCC EVBs.

$700.00 USD
In Stock :18
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?