i.MX 91 Quick Start Evaluation Kit

Click image to open expanded view

Block Diagram

i.MX 91 QSB

IMX91QSB Block Diagram

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Interfaces

General Purpose I/O (GPIO)

3.3 V / 5 V IO CAN Transceivers

USB Interfaces

Sensors

I3C/I²C Digital Temp. Sensors

Power Management

5 V PMIC Solutions

Processors and Microcontrollers

i.MX 9 Processors

Features

Processor

  • i.MX 91 Applications Processor
  • Arm® Cortex®-A55 @1.4G
  • EdgeLock® Secure Enclave

Memory

  • 1 GB LPDDR4
  • 16 GB eMMC5.1
  • 256 MB Nand flash
  • MicroSD slot

Display and Camera Interfaces

  • Parallel RGB LCD interface (2x20 EXPI)
  • Parallel Camera interface (2x20 EXPI)

Wireless

  • M.2 module with NXP’s Wi-Fi 6 Tri-radio IW610

Audio

  • Audio Jack
  • Medium Quality Sound (MQS) Support
  • Audio Hardware Attached on Top (HAT) Board Support
  • Pulse Density Modulation (PDM) MIC Array Support

Connectivity

  • USB2.0 Type-C connector
  • Gigabit Ethernet (GbE) Registered Jack 45 (RJ45)
  • CAN (HDR)
  • 2x20 Expansion Interface (EXPI)
  • I²C HDR
  • Analog-to-Digital Converter (ADC) support

Debug

  • Joint Test Action Group (JTAG) connector
  • Universal Asynchronous Receiver-Transmitter (UART) via USB C
  • Power Measurement Support

Buy Options

IMX91LP4QSB-09-Image

Click to expand

IMX91LP4QSB-09
Active

i.MX 91 Quick Start Evaluation Kit.

$300.00 USD
In Stock>100
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?