FS2530 Safety SBC Evaluation Board

Block Diagram

FS2530 Safety SBC Evaluation Board

FS2530 Safety SBC Evaluation Board

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

Automotive Ethernet Switches and Network Controllers

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Connectivity

  • FRDM-MCXA153 MCU plugged allows USB connection for easy connection to software GUI (access to I²C bus, IOs, Safety outputs, Debug, ADC, regulators) USB connection for register access, OTP emulation and programming.

Power management

  • VBAT power supply connectors (Jack and Phoenix, 40 V max)
  • VPRE output 3.2 V to 5.1 V up to 10 A
  • LVBUCK1/2/3 output 0.5 V to 3.3 V up to 3.5 A (Single/Multiphase)
  • LVBUCK4/5 output 0.5 V to 3.3 V up to 1.2 A (Single)
  • LDO1 and LDO2, from 1.0 V to 3.3 V up to 400 mA
  • VREF for external ADC reference from 1.2 V to 4.096 V up to 400 mA

General Specifications

  • Battery switch protection
  • Integrated 10-bits analog digital converter (ADC)
  • General-purpose input/output (GPIOs)
  • Fault collection and control unit (FCCU)
  • FS0B/RSTB/LIMP safety pins

Support

  • Debug mode access Manual
  • Automated OTP fuse programming
  • Connectors allowing easy access to digital signals
  • Allows easy configuration of boost front-end and back-end power topologies

Components

  • LEDs that indicate signal or regulator status.

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?