Keil LPC1769 Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Memory

  • SD/MMC Card Interface

Connectivity

  • 10/100 Ethernet Port
  • USB 2.0 Full Speed - USB, USB-OTG, and USB Host
  • 2 CAN interfaces
  • 2 Serial Ports
  • Up to 70 GPIO
  • Debug Interface Connectors

Power Management

  • Analog Voltage Control for ACD Input

Display

  • Color QVGA TFT LCD

Audio

  • Amplifier and Speaker

Components

  • 5-position Joystick and push button

Buy Options

OM11084-Image

Click to expand

OM11084
Active

Keil LPC1769 Evaluation Board.

Support

What do you need help with?