Keil MCB1549 Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Processor

  • 72 MHz LPC1549 with Cortex-M3 processor in LQFP100 package

Memory

  • 36 kB On-Chip SRAM
  • 256 kB On-Chip Flash
  • MicroSD Card Interface

Connectivity

  • CAN interfaces
  • Serial/UART Port
  • DAP connector
  • Full speed USB 2.0

Power Management

  • Analog Voltage Control for ADC Input

Debug

    Debug Interface Connectors:

  • 20-pin JTAG (0.1 inches)
  • 10-pin Cortex debug (0.05 inches)
  • 20-pin Cortex debug + ETM Trace (0.05 inches)

Display

  • Color QVGA TFT LCD with touchscreen

Buy Options

OM13064-Image

Click to expand

OM13064
Active

Keil MCB1549 Evaluation Board.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?