Dual CAN-FD transceiver shield

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

LPC54000 Arm Cortex-M4

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Transceiver

  • NXP TJA1059 dual CAN-FD transceiver
  • Dual RS232C transceiver

Connectivity

  • Jumpers to enable/disable CAN/CAN-FD termination
  • Dual DB9 connectors for easy connection of CAN/CAN-FD to test equipment and other systems

Buy Options

OM13099-Image

Click to expand

OM13099
Active

Dual CAN-FD shield for LPCXpresso54628 and LPCXpresso54608 evaluation boards.

$28.75 USD
In Stock :75
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software offerings

Support

What do you need help with?