i.MX 8ULP Evaluation Kit

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

5 V PMIC Solutions

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • i.MX 8ULP applications processor
  • Dual Cortex-A35 @800MHz
  • Cortex-M33 @216MHz
  • Cadence® Tensillica® Hifi 4 DSP @600 MHz
  • Cadence® Tensilica® Fusion DSP@200 MHz
  • EdgeLock® secure enclave

Memory

  • 2 GB LPDDR4
  • 32 GB eMMC
  • 32 MB Octal SPI Nor flash on RTD
  • 64 MB Octal SPI Nor flash on APD
  • 8MB Octal-SPI pSRAM on RTD

Power Management

  • NXP PCA9460A PMIC

Display and Camera Interfaces

  • Parallel EPDC connector
  • HDMI Output connector
  • MIPI-DSI connector
  • miniSAS MIPI-CSI connector

Wireless

  • NXP IW416: Wi-Fi 1x1 Dual-Band (2.4/5 GHz) and Bluetooth 5.2
  • Onboard PCB antenna Wi-Fi 4 (802.11n)
  • External antenna connector

Audio

  • 3.5 mm Audio stereo headphone jack
  • I2S Expansion header – J12

Connectivity

  • 2x USB C 2.0 connectors
  • 1x 10/100M ethernet RJ45 connector
  • CAN header
  • ADC/DAC connector

Debug

  • JTAG connector
  • UART via USB micro-B connector

Sensors

  • Accelerometer / Gyroscope
  • Precision pressure sensor

Security

  • Tamper detect switch

Tools and OS Support

  • Linux®
  • Android®
  • FreeRTOS

Buy Options

MCIMX8ULP-EVK-Image

Click to expand

MCIMX8ULP-EVK
Active

i.MX 8ULP Evaluation Kit.

$550.00 USD
In Stock :19
Order from distributors
RK055HDMIPI4MA0-Image

Click to expand

RK055HDMIPI4MA0
Active

5.5" LCD Panel.

$90.85 USD
In Stock :15
Order from distributors
MINISASTOCSI-Image

Click to expand

MINISASTOCSI
Active

MIPI-CSI Camera Module.

$74.75 USD
In Stock :10
Order from distributors
IMXEBOOKDC5-Image

Click to expand

IMXEBOOKDC5
Active

6-inch E-paper Panel Daughter Card.

$800.00 USD
In Stock :4
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?