PCAL6416A 16-bit GPIO Arduino® Shield Evaluation Board

PCAL6416AEV-ARD

Roll over image to zoom in

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Features

General Features

  • I/O connector for external access to IC input-output pins
  • Eight user switches connected to I/O pins of the IC
  • Eight user LEDs connected to I/O pins of the IC
  • Equipped with Arduino Uno R3 port for direct connection with Arduino devices
  • Fully compliant with IMXRT1050 EVK board
  • Fully compliant with LPCXpresso55S69 dev. board
  • Compliant with i.MX Mini LPDDR4 EVK board

Buy Options

PCAL6416AEV-ARD-Image

Click to expand

  • PCAL6416AEV-ARD

  • PCAL6416A 16-bit GPIO Arduino® Shield Evaluation Board.

  • $103.84 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

2 design files

Support

What do you need help with?