UJA1169A Evaluation Boards

Roll over image to zoom in

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

System Features

  • Designed to facilitate the testing and evaluation of UJA1169A product features in a variety of microcontroller IO interface environments
  • Supports Arduino connection with microcontroller board
  • Provides several header rows (2.54 mm pitch) for connecting MCU interface and application signals
  • Board dimensions are 58.1 mm x 81.1 mm
  • Only components needed to support basic UJA1169A functionality are included
  • An external power supply of 12 V must be connected to power-up the board

Buy Options

UJA1169AF3-EVB-Image

Click to expand

UJA1169AF3-EVB
Active

UJA1169A Evaluation Boards.

$88.63 USD
In Stock :9
Order from distributors
UJA1169AF-EVB-Image

Click to expand

UJA1169AF-EVB
Active

UJA1169A Evaluation Boards.

$88.63 USD
In Stock :7
Order from distributors
UJA1169AXF-EVB-Image

Click to expand

UJA1169AXF-EVB
Active

UJA1169A Evaluation Boards.

$88.63 USD
In Stock :4
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?