MPC5606E Vehicle Networking Evaluation Board

MPC5606EEVB

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Products

No Longer Manufactured

Features

Connectivity

  • Standard 14-pin ONCE JTAG debug connector
  • Video encoder wrapper connected to the Omnivision and Aptina connectors supports Omnivision camera evaluation boards
  • FlexCAN channel routed to the prototyping area with DB9 connectors to allow an additional CAN physical interface to be easily integrated
  • LINFLEX Molex Connector and 0.1" 4-pin header available

Power Management

  • A 12 V DC power supply input barrel connector

Audio

  • Serial audio interface
  • Includes a BCM89810 BroadR-Reach® compatible physical layer

Buy Options

  • MPC5606EEVB

  • Caspian EVB MPC5606EEVB.

  • $300.00 USD
  • For a quantity of 1

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    Freescale MPC5606E Evaluation Board Schematics

Software

1 software offerings