Automotive Motor Control Solutions

Complete Motor Control development kits and reference designs for rapid prototyping and evaluation of 3-phase BLDC/PMSM, 3-phase sensorless BLDC/PMSM, and 3-phase PMSM and sensorless BLDC targeting automotive and industrial applications, without the need to wait for final hardware design.

Key Differentiators

  • Broad portfolio of hardware tools
  • Supporting common motor control topologies
  • Cost-effective prototyping and evaluation platforms
  • Professional engineering support is available

Arm®-based development solutions

S32K and KEA 3-phase sensorless Brushless Direct Current (BLDC) and 3-phase Permanent Magnet Synchronous Motor (PMSM) development kits.

MagniV® and S12 development solutions

S12ZVML, S12ZVM, and S12G 3-phase sensorless Brushless Direct Current (BLDC), 3-phase sensorless Permanent Magnet Synchronous Motor (PMSM), BLDC/PMSM, and Direct Current (DC) development kits.

MPC5xxx development solutions

MPC57xx and MPC56xx 3-phase Permanent Magnet Synchronous Motor (PMSM) and 3-phase sensorless Brushless Direct Current (BLDC) development kits.

Software Ecosystem for Motor Control

Model-Based Design Toolbox (MBDT)

A comprehensive collection of tools that plug into the MATLAB® and Simulink® model-based design environment to support fast prototyping, verification and validation on NXP microcontroller-based real targets.

Automotive Math and Motor Control Library (AMMCLib)

A precompiled off-the-shelf software library with building blocks for motor control and general mathematical applications.

FreeMASTER Run-Time Debugging Tool

A user-friendly real-time debug monitor and data visualization tool that enables runtime configuration and tuning of embedded software applications.

Motor Control Application Tuning (MCAT)

A HMTL-based user-friendly graphical plug-in tool for PMSM FOC and BLDC motor control applications and real-time control structure parameter tuning through FreeMASTER debugging tool.