Freedom Development Platform for Kinetis® KL43, KL33, KL27, KL17 and KL13 MCUs

FRDM-KL43Z

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Microprocessor

  • MKL43Z256VLH4 MCU
    • 48 MHz
    • 256 kB Flash
    • 32 kB SRAM
    • 16K ROM-based boot loader
    • 64 LQFP

Connectivity

  • USB device (FS)
  • Easy access to MCU I/O

Power Management

  • Flexible power supply options
    • USB
    • Coin-cell battery
    • External source
  • Battery-ready, power-measurement access points

Sensors

  • Capacitive touch slider
  • MMA8451Q accelerometer

Debug

  • OpenSDA debug interface
  • P & E Debug interface provides run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface: new Arm® standard for embedded debug interface Refer to the FRDM-KL43Z User’s Manual and OpenSDA User’s Guide for more information

Tools & OS Support

  • Mass storage device flash programming interface (default) –no tool installation required to evaluate demo apps
  • Software support and application development are offered through the Kinetis® software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum

Display

  • Segment LCD
  • Form factor compatible with Arduino® Rev3 pin layout

Buy Options

  • FRDM-KL43Z

  • Freedom Development Board for Kinetis KL13, KL17/KL27 (128-256KB Flash), KL33 and KL43 MCUs.

  • $47.35 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 16 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.