The TWR-KE18F is a development board for the Kinetis KE1xF 32-bit MCUs.
The power supply voltage range from 3.3V to 5V, and it features a KE18 device boasting a maximum operating frequency of 168 MHz, up to 512 KB Flash size and numerous analog and digital peripherals.
Board operates as a standalone debug tool and can also be combined and used as part of the modular Tower System development platform
The TWR-KE18F is supported by Zephyr OS for developing the Internet of Things with a free, open-source embedded operating system. Click here to go to the Zephyr board page.
Microcontroller
|
MKE18F512VLL16 MCU
|
Connectivity
|
|
Power Management
|
Board power select with 3.3 V or 5 V MCU operation |
Debug | Onboard OpenSDA(CMSIS-DAP) circuit: K20DX128VFM5 with debug and virtual serial port> |
Sensors | FXOS8700CQ 3D accelerometer + 3D magnetometer |
Components |
|
Distributor Name | Region | Inventory | Inventory Date |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Don't have an NXP coupon? You can purchase this product from one of our authorized distributors.
This reference manual is intended for system software and hardware developers and applications programmers who want to develop products with Kinetis KE1xF Sub-Family.
This report applies to mask 0N79P for products MKE1xF512VLL16,MKE1xF512VLH16,MKE1xF256VLL16,MKE1xF256VLH16
MCUXpresso SDK contains FreeMASTER Communication Driver for UART, CAN, and PD-BDM along with examples and related documentation.
The Kinetis Software Development Kit (SDK) provides software support for NXP's Arm Cortex-M based MCUs. The Kinetis SDK software includes peripheral drivers, stacks and middleware designed to simplify and accelerate application development.
Integrated system configuration and development tools for Kinetis, LPC, including SDK Builder, Pins, Clocks, Peripherals, Proj Gen, Power Estimation, more.
MCUXpresso Software Development Kit for the KE18 Tower Board. (Can also be downloaded directly in MCUXpresso IDE).
Easy-to-use software development tools for Kinetis, LPC, i.MX controllers based on Arm Cortex-M cores - GNU, Eclipse, profiling, debugger, trace
The Kinetis Design Studio is a complimentary, integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging.