Crypto Acceleration Unit (CAU) and MmCAU Software Library

Roll over image to zoom in

Software Details

Features

  • CAU is present in ColdFire+®/ColdFire+
  • mmCAU is present in Kinetis® Cortex M4
  • Supports AES128, AES192, AES256, DES, 3DES, MD5, SHA-1, and SHA-256 (only for CAU version 2 and mmCAU) algorithms
  • Simple, flexible programming model
  • Ability to send up to three commands in one data write operation (Only for mmCAU)
  • Optimized, callable C-function library that provides the appropriate software building blocks to implement higher-level security functions

Supported Devices

Downloads

Quick reference to our software types.

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?