Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamTake your embedded design to the next level with the IAR KickStart Kit™ for the Kinetis® K60 family of MCUs. Developed in conjunction with IAR Systems, this kit speeds your time to market with packaged evaluation boards, software development tools, example projects and RTOS BSPs.
The TWR-K60N512-IAR can operate as a standalone evaluation board, and the J-Link Lite for Cortex™-M debug probe will bring you advanced debugging features through Serial Wire Debug (SWD).
Tower® System Kinetis® K60 MCU module (TWR-K60N512) |
|
IAR J-Link Lite for Cortex-M debug probe |
|
This Application Note describes how to create a new Board Support Package (BSP) for MQX (RTOS) in KEIL for porting purposes
This Application Note discusses about the CMSIS DSP library combined with MQX RTOS for Kinetis K, L, M, E, V Arm® Cortex-M microcontrollers (MCU)
This document provides a list of the known errata for the TWR‐K60N512 Tower® Controller Module
The TWR-K60N512 microcontroller module is part of the Tower® System, a modular development platform that enables rapid prototyping and tool re-use through reconfigurable hardware. This guide briefly describes how to get started using IAR Embedded Workbench ® with IAR J-Link (Lite), USB-JTAG/SWD debug probe for Cortex-M to run an example application on the Kinetis K60N512 board.
A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications.
Lab guide for the TWR-K60N512 Quick Start Demo and software source code
Tower® Mechanical Drawing
This Release Notes document describes the Touch Sensing Software (TSS) beta installer for Kinetis microcontrollers (MCU)
Schematics (PDF) for the TWR-K60N512 Tower® Controller Module (revision D)
Schematics (PDF) for the TWR-K60N512 Tower® Controller Module (revision C)
Design files for the TWR-K60N512 PWA (700-26548). Includes schematics (OrCAD and PDF), bill of material and layout (Allegro, gerbers, ODB++).
Software offered 'As is', support provided on NXP® Communities only – How to configure ADC 0 and 1 in the TWR-K60
Software offered 'As is', support provided on NXP® Communities only – Touch Sensing Software library version for Kinetis®. This version is compiled specifically for IAR compiler. This software is able to use the TSI module (touch sensing input) for highly robust touch sensing, as well as use the software-based GPIO method. Up to 64 electrodes are configurable, out of which 16 can be the 16 TSI pins and the rest can be GPIO pins.
The Kinetis Design Studio is a complimentary, integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging.
OLD VERSION of FreeMASTER desktop application installation package.