Kinetis KE18 MCU Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

Features

Microcontroller

    MKE18F512VLL16 MCU

  • 168 MHz core clock
  • 512 KB flash
  • 64 KB RAM
  • 100 LQFP package

Connectivity

  • Tower-compatible processor board
  • I/O headers for easy access to MCU I/O pins
  • Infrared port communication
  • Flex™ I/O header

Power Management

  • Board power select with 3.3 V or 5 V MCU operation

Debug

  • Onboard OpenSDA(CMSIS-DAP) circuit: K20DX128VFM5 with debug and virtual serial port>

Sensors

  • FXOS8700CQ 3D accelerometer + 3D magnetometer

Components

  • Four user-controlled status LEDs and one RGB LED
  • Two mechanical push buttons and one reset button
  • Thermistors and potentiometer
  • CAN transceiver

Buy Options

TWR-KE18F-Image

Click to expand

TWR-KE18F
Active

Tower System Development Board for Kinetis KE14, KE16 and KE18 MCUs.

$155.59 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (1)
Errata (1)
Reference Manual (1)
Supporting Information (1)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.