FreeMASTER Run-Time Debugging Tool | FREEMASTER | FreeMASTER is a user-friendly real-time debug monitor and data visualization tool that you can use for application development and information management. |
MC24XS4 / MC36XSD | TWR-MC36XSDEVB | Expand the capabilities of a Tower® System with this easy-to-use, plug-in eXtreme Switch module. |
BC3770 | BC3770-PEXPERT | This package contains Processor Expert® support for BC3770 Battery Charger and example projects for CodeWarrior® 10.6 or newer. |
GD3000 | TPMC-PEXPERT | This package contains Processor Expert support for MC33937 Three-Phase Pre-driver and example projects for CodeWarrior 10.6 or newer. |
MC12XS6 / MC12XSF | GEN4-EXTREMESWITCH-PEXPERT | This package contains Processor Expert support for 12XSF, 12XS6 and MC32XSG families of 4th generation of eXtreme Switches. |
Low Voltage H-Bridge | LVHBRIDGE-PEXPERT | This package contains Processor Expert support for MC34933, MPC17529, MPC17C724, MPC17531A, MPC17533, MPC17510 and MPC17511. |
Medium Voltage H-Bridge | MVHBRIDGE-PEXPERT | This package contains Processor Expert support for MC34933, MPC17529, MPC17C724, MPC17531A, MPC17533, MPC17510 and MPC17511. |
SB0410 / SB0800 | VALVE-DRIVER-SB0410-SB0800-PEXPERT | This package contains Processor Expert support for MC34SB0410 and MC34SB0800 NXP analog products. |
HB2000 / HB2001 | EMBEDDED-DRIVER-H-BRIDGE-HB200-HB2001 | This embedded software solution provides high-level support for listed NXP analog parts (HB2000 and HB2001). |
SB0400/ SB0401 | SB0401 | Anti-lock braking systems (ABS) reduce accidents and save lives. |
MC33907 / MC33908 | KIT33908MBEVBE | The KIT33908MBEVBE evaluation mother board demonstrates the functionality of the MC33908 power system basis chip. |
MPC17529 | FRDM-17529EV-EVB | Freedom Expansion Board - MPC17529, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A |
MPC17533 | FRDM-17533EV-EVB | Freedom Expansion Board - MPC17533, Dual H-Bridge, Stepper Motor Driver, 2.0V-6.8V, 0.7A, Ext. VG |
MPC17C724 | FRDM-17C724-EVB | MPC17C724, Dual H-Bridge, Stepper Motor Driver, 2.7V-5.5V, 0.4A |
MPC17511 | FRDM-17511EP-EVB | Freedom Expansion Board - MPC17511, H-Bridge, Brushed DC Motor Driver, 2.0-6.8V, 1A, 24QFN |
MPC17510 | FRDM-17510EJ-EVB | Freedom Expansion Board - MPC17510, H-Bridge, Brushed DC Motor Driver |
MPC17531 | FRDM-17531EP-EVB | Freedom Expansion Board - MPC17531A, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A |
MC34933 | FRDM-34933EP-EVB | Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A |
MC34931 | FRDM-34931-EVB | Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 11kHz |