The NXP® ASK (Applications Solutions Kit) Software package for the LS1046A processor turns the LS1046A into a mostly autonomous ISO layer 3 packet processing system, offering many NO-CPU-NEEDED ethernet routing & switching fast paths so that the ARM A72 CPUs can be harnessed to make applications that provide differentiation and extra features for your customers.
Autonomous routing of routine traffic through the LS1046A at 20G allows the ARM A72 to focus on revenue producing extra tasks such as running a Voice over IP telephone or IPTV!
The NXP ASK SW Package makes a single chip routing/switching engine possible.
Select a section:
Note: To see the software features close this window.
The package includes access to the source code of all the board support packages and OpenWRT Broadband Home Router ASK and binaries of packet forwarding engine.
1 download
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.