Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain, kernel and board specific modules that are ready to use together within a fixed configuration for specific hardware reference platforms. These BSPs, combined with CodeWarrior tools, provide the foundation you need to begin your project quickly.
Some features of a chip or an evaluation board may not be enabled by a Linux BSP. Please review the features listed in the “Devices Support” section of each Linux BSP information page. Each Linux BSP link provides detailed information on the version of the kernel, glibc, gcc, etc., as well as information about which applications and services are included within a specific BSP.
Product | Description |
---|---|
BSPs for Power Architecture Technology (MPC83xx) | MPC83xx: Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms. |
BSPs for Power Architecture Technology (MPC85xx) | MPC85xx: Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms. |
BSPs for Power Architecture Technology (MPC82xx) | MPC82xx: Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms. |
BSPs for Power Architecture Technology (MPC86xx) | MPC86xx: Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms. |
BSPs for NXP Power Architecture Technology (MPC5XXX) | MPC5XXX: Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms. |
BSPs for Power Architecture Technology (MPC7xxx) | MPC7xxx: Linux board support packages (BSPs) for NXP Silicon are tested, certified and frozen, ensuring a fully operational toolchain for specific hardware reference platforms. |