Get Started With PCA9958HN Boards

Last Modified: 2024-09-16 11:04:00Supports PCA9958HN-ARD

Contents of this document

  • 1

    Out of the Box
  • 2

    Plug It In
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the PCA9958HN-ARD evaluation board.

1.1 Kit Contents and Packing List

The kit contents include:

  • Assembled and tested evaluation board in an anti-static bag
  • Quick start guide

2. Plug It In

2.1 Board Features

  • A complete evaluation platform for the PCA9958HN 24-channel SPI-bus 63 mA/5.5 V constant current LED driver
  • Easy to use GUI based software demonstrates the capabilities of the PCA9958HN.
  • On-board white and RGB LEDs for variable experiments
  • Convenient test points for easy scope measurements and signal access
  • USB interface to the host PC
  • Power supply from USB port (x2) or external power supply can be used to power PCA9958HN evaluation board

2.2 Board Description

  • J5/J6/J35/J36 are connected to the LPC55S69-EVKMCU board for PCA9958HN-ARD power supply and SPI bus interface.
  • J1 selects external 5 V power supply.
  • 2 selects 5 V power rail.
  • J23, J25 selects external VDD_SPI power supply.

Device Description Location
PCA9958HN 24-channel SPI serial bus 63 mA/5.5 V constant current LED driver U2
74LVC1G66GW Bilateral switch U4, U5
BC807-40 45 V. 500 mA PNP general-purpose transistor Q1
PMDPB80XP 20 V. dual P-channel Trench MOSFET Q2
Red LED 3.3 V power supply LED D2
Red LED 5 V power supply LED D3
White LED User white LED D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15
RGB LED User RGB LED D16, D17, D18, D19
Inductors 100 Ohms L1, L2
Jumper Default Setting Comment
J5, J6, J35, J36 Arduino connector
J1 External 5 V power supply pins
J2 1-2 5 V power rail selector
J21, J26 External LED connector for D16, D17
J23, J25 External VDD_SPI power supply pins
J46, J47 Interconnection connector
J49, J57, J58 Open Jumpers for short test
J59, J60, J61, J62, J63, J64, J65, J66, J67, J68, J69, J70, J71, J72, J73, J74, J75 1-2 Jumpers for on-board LEDs connection
J76, J77, J78, J79, J80, J81, J82, J83, J84 2-3 On-board / external LED selector

2.3 Board Components

Overview of the PCA9958HN-ARD evaluation board

GS-PCA9958HN-ARD-IMG1

GS-PCA9958HN-ARD-IMG1

Configure Hardware

3.1 Configure Hardware

PCA9958HN-ARD evaluation board is connected to the LPC55S69-EVK MCU board using four connectors (J5/J6/J35/J36 on PCA9958HN-ARD board and P16/P17/P19/P18 on LPC55S69-EVKboard) for SPI-bus and power supply.

The LPC55S69-EVKMCU board communicates with PCA9958HN demo GUI through PC USB port and uses SPI to communicate to PCA9958HN.

GS-PCA9958HN-ARD-IMG2

GS-PCA9958HN-ARD-IMG2

Design Resources

Additional References

In adition to our PCA9958HN-ARD board page, you may also visit:

Product pages: PCA9958 24-Bit 63 mA Current LED Driver with SPI

LPCXpresso55S69 Development Board: LPCXpresso55S69 Development Board