TEA1721 Non-Isolated Buck/Boost Converter Demo Board

Roll over image to zoom in

Product Details

Supported Devices

Power Management

AC-DC Controllers with Integrated Power Switch

Features

Key Features

  • IC used: TEA1721AT

Power Management

  • AC line input voltage: 85 V (AC) to 265 V (AC)
  • Output voltage: -12 V(DC) in Buck/boost mode
  • Maximum output current: -200 mA
  • Maximum output power: 2.5 W
  • Output voltage accuracy: +2 % to −5 %
  • Output voltage stability: ≥ ± 1 %
  • Efficiency: ± 77 % at full load
  • No-load power consumption: <10 mW

Buy Options

TEA1721ADB1060-Image

Click to expand

  • TEA1721ADB1060

  • TEA1721 Non-isolated buck/boost converter demo board.

  • $289.80 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?