QorIQ® Qonverge Development System

Product Details

Block Diagram

Qonverge Development System

QorIQ<sup>&#174;</sup> Qonverge B4860QDS Board

Features

Processor

  • B4860 baseband processor

Memory

  • DDR memories
  • NAND/NOR/SPI flash memories
  • I²C EEPROM

Connectivity

  • Ethernet interfaces
  • USB interface
  • Debug interfaces
  • Serial-RapidIO®/CPRI/PCI Express® and 10G/2.5G/1G Ethernet
  • B4860QDS board is pluggable to uTCA chassis

Buy Options

B4860QDS-Image

Click to expand

  • B4860QDS

  • QorIQ Qonverge B4860 Application Development System.

  • $4485.00 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?