EdgeLock® SE052F: Secure Element with FIPS 140-3 Level 3 Certification

Click image to open expanded view

Block Diagram

EdgeLock Plug & Trust Middleware

EdgeLock Plug & Trust Middleware

Features

Advanced Security

  • FIPS 140-3 certified platform with security level 3 for OS and applet and security level 4 for the physical security of the hardware
  • Common Criteria EAL 6+ certified up to OS level as a safe environment to run preinstalled NXP IoT applets, supporting full encrypted communications and secured life cycle management
  • Secured flash user memory up to 100 kB
  • Secure binding with host MCU/MPU and bus encryption
  • Secure credential injection with end-to-end encryption
  • Advanced access control policies to credentials and data stored on chip
  • Suitable for industrial IoT use cases

Cryptographic Algorithms

  • ECC cryptographic support of mainstream ECC curves, including NIST (up to 521 bits key length) and Brainpool
  • RSA up to 4096 bits
  • AES encryption and decryption
  • AES modes: CBC, CTR, ECB, CCM, GCM
  • HMAC, CMAC, GMAC, SHA-1, SHA-224/256/384/512 operations
  • HKDF, PRF (TLS-PSK)
  • TRNG compliant to NIST SP800-90B
  • DRBG compliant to NIST SP800-90A
  • Support of main TPM functionalities
  • I²C bus encryption and host binding with Global Platform SCP03 using AES 128/192/256
  • Global Platform based SCP03 with AES 128 and AES or ECDSA authentication on top of bus encryption for:
    • Object-based access control
    • Credential injection
  • RFC3394 symmetric key import protected with AES 128/192/256

Communication

  • Contactless interface for late-stage parameter configuration of unpowered devices
  • I²C target (up to high-speed mode, 3.4 Mbit/s), I²C controller (fast-mode, 400 kbit/s)

Package

  • Small HQFN20 package (4 mm x 4 mm x 0.85 mm)

Temperature

  • Extended temperature range for industrial applications (-40 °C to +105 °C)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (11)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
White Paper (2)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

  • Software Development Resources

    Integrating EdgeLock SE05x to FRDM MCX development boardsFeatured

  • Middleware

    EdgeLock SE05x Plug & Trust Middleware (04.07.01)

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?