USB PD and Type-C High-Voltage Sink/Source Combo Switch with Protection

Block Diagram

NX20P3483UK

NX20P3483UK Block diagram

Features

Key Features

  • Wide supply voltage range for VBUS from 2.8V to 20V
  • System power supply V5V from 4.0V to 5.5V
  • Chip power supply VDD from 2.7V to 5.5V
  • VBUS to VCHG Bi-directional Switch
  • V5V to VBUS Switch
  • Integrated high-voltage LDO with reverse voltage protection
  • Supports four different I²C target addresses by ADDR pin
  • ESD protection
  • Safety Approvals for UL and CB
  • OVP, OCP, SCP and RCP Protections for the switches
  • IEC61000-4-5 Surge protection up to 95V

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Data Sheet (4)

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.