NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Design Center
    • Documentation
    • Development Boards and Designs
    • Block Diagram Designer
    • Partner Marketplace
    • Software
    • Training
  • Software
    • Agentic AI Development
    • Analog Expert Software and Tools
    • Automotive Software
    • Application Code Hub
    • Functional Safety Software
    • DSC Developer Resources
    • i.MX Developer Resources
    • Developer Resources
    • QorIQ Developer Resources
    • RFID Developer Resources
    • Development Software
    • Embedded Software
    • eIQ Auto ML SW Kit
    • eIQ AI Development Environment
    • Software Library
    • NXP Platform Accelerator
  • eIQ AI Development Environment
    • K10_100
    • K10_120
    • K10_50
    • K10_72
    • K11_50
    • K12_50
    • K20_100
    • K20_120
    • K20_50
    • K20_72
    • K21_120
    • K21_50
    • K22_100
    • K22_120
    • K22_50
    • K24_120
    • K26_180
    • K27_150
    • K28_150
    • Kinetis® K30-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
    • K30_72
    • K32 L2 Ultra Low-Power Highly Integrated MCU
    • K32 L3 Energy Efficient Cortex-M4 MCU
    • K40_100
    • K40_72
    • K50_100
    • Arm Cortex-M4|Kinetis K51 100 MHz 32-bit MCUs
    • K51_72
    • K53_100
    • Arm® Cortex®-M4|Kinetis K60 100 MHz 32-bit Microcontrollers|NXP
    • K60_120
    • Arm Cortex-M4|Kinetis K63 120/150 MHz 32-bit MCUs
    • K64-120 MHz
    • Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
    • Kinetis K70-120–150 MHz
    • LPC1517JBD64
    • LPC1518JBD100
    • LPC1518JBD64
    • LPC1519JBD100
    • LPC1519JBD64
    • LPC1547JBD48
    • LPC1547JBD64
    • LPC1548JBD100
    • LPC1548JBD64
    • LPC1549JBD100
    • LPC1549JBD48
    • LPC1549JBD64
    • LPC1751FBD80 Arm Cortex-M3 32-bit MCU
    • LPC1752FBD80 Arm Cortex-M3 32-bit MCU
    • LPC1754FBD80
    • LPC1850FET180|Arm Cortex-M3|32-bit MCUCore
    • LPC1850FET256|Arm Cortex-M3|32-bit MCU
    • LPC1853FET256|Arm Cortex-M3|32-bit MCU
    • LPC1853JBD208|Arm Cortex-M3|32-bit MCU
    • LPC18S10FET100 | Arm Cortex-M3|32-bit MCU
    • LPC18S30FET100 | Arm Cortex-M3|32-bit MCU
    • LPC4072FET80
    • LPC4074FBD144
    • LPC4074FBD80
    • Mid-range 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4 Core
    • LPC4076FET180
    • LPC4078FBD100
    • LPC4078FBD144
    • LPC4078FBD208
    • LPC4078FBD80
    • LPC4078FET180
    • LPC4078FET208
    • LPC4088FBD144
    • LPC4088FBD208
    • LPC4088FET180
    • LPC4088FET208
    • LPC540XX
    • LPC541XX
    • LPC546XX Microcontroller (MCU) Family
    • LPC552x/S2x
    • LPC553x/S3x
    • LPC820
    • LS1021A
    • MCX A13x, A14x/A15x MCUs
    • MCX N23x MCUs
    • MM912_S812 | S12XS MCU Plus Ignition and Injector Driver SiP
    • PowerQUICC® II Processor with PCI, USB, Communications Processor Module with UTOPIA
    • P3T1035xUK
    • P3T1755DP
    • P3T2030xUK
    • PCAL6416A
    • PCAL9714
    • PCAL9722
    • PCF85053A
    • PF54
    • PF9455
    • S08FL|8-bit Cost-Effective FL16/8 MCUs
    • 8-bit General Purpose GT MCUs
    • S08GW
    • S08JE|8-bit Flexis USB JE MCUs
    • S08JM
    • S08JS|8-bit USB JS MCUs
    • S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
    • 8-bit with LCD Driver LH MCUs
    • S08LL|Segment LCD LL MCUs
    • 8-bit Flexis USB MM128/64/32 MCUs
    • S08PL
    • S08PLS|8-bit 5V MCU with Streamlined Features
    • S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
    • 8-bit QA MCUs
    • S08QB
    • S08QD
    • S08QE|8-bit Flexis QE MCUs
    • S08QG
    • S08QL
    • S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
    • S08SE
    • S08SF|8-bit Motor Control SF MCUs
    • S08SH
    • S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
    • S08SV
    • S12A
    • S12E
    • i.MX RT1015
    • i.MX RT1024
    • i.MX RT1040
    • i.MX RT1050
    • i.MX RT1060
    • i.MX RT1064
    • i.MX RT1160
    • i.MX RT1170
    • i.MX233
    • i.MX251 Processors|Entry Level
    • i.MX253
    • i.MX255
    • i.MX257
    • i.MX258
    • i.MX280
    • i.MX281
    • i.MX283
    • i.MX285
    • i.MX286
    • i.MX287
    • i.MX31
    • i.MX351
    • i.MX353
    • i.MX355
    • i.MX356
    • i.MX357
    • i.MX502
    • i.MX503 Processors|2D Graphics Acceleration
    • i.MX507
    • i.MX508 Processors|Integrated EPD
    • i.MX512
    • i.MX513
    • i.MX514
    • i.MX515
    • i.MX516
    • i.MX534
    • i.MX535
    • i.MX537
    • i.MX6D
    • i.MX6DL
    • i.MX6DP
    • i.MX6Q
    • i.MX6QP
    • i.MX6S
    • i.MX6SLL
    • i.MX6SX
    • i.MX6UL
    • i.MX6ULL
    • i.MX 7Dual Processors Family
    • i.MX 7Solo Processors Family
    • i.MX7ULP Ultra Low Power Processors Family
    • i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
    • i.MX8M
    • i.MX8M Mini
    • i.MX8M Nano
    • i.MX8M Plus
    • i.MX 8ULP Applications Processor Family
    • i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
    • i.MX 91 Applications Processors Family
    • i.MX 94 Applications Processor Family
    • eIQ® Time Series Studio
    • eIQ® Toolkit for End-to-End Model Development and Deployment
    • eIQ® Model Watermarking Technology
    • eIQ® for Arm® CMSIS-NN
    • eIQ® Inference with ARM® NN
    • eIQ® Inference with DeepViewRT™
    • eIQ® Inference with Glow NN
    • eIQ® Inference with TensorFlow™ Lite
    • eIQ® Inference with TF Lite Micro
  • K32 L3 Energy Efficient Cortex-M4 MCU
    • K32L3A60VPJ1AT
  • K32L3A60VPJ1AT
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.