NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Processors and Microcontrollers
    • Arm Microcontrollers
    • Arm Processors
    • Discrete Neural Processing Units
    • Legacy MPU/MCUs
    • Additional MPU/MCUs Architectures
    • Power Architecture
    • S32 Automotive Platform
  • Arm Microcontrollers
    • General Purpose MCUs
    • i.MX RT Crossover MCUs
    • Automotive MCUs
  • General Purpose MCUs
    • MCX Arm Cortex-M
    • K32 L Series Arm Cortex-M4/M0+
    • K Series Arm Cortex-M4
    • KL Series Arm Cortex-M0+
    • KV Series Arm Cortex-M4/M0+/M7
    • KE Series Arm Cortex-M4/M0+
    • KM Series Arm Cortex-M0+
    • LPC800 Arm Cortex-M0+
    • LPC1100 Arm Cortex-M0+/M0
    • LPC1200 Arm Cortex-M0
    • LPC1300 Arm Cortex-M3
    • LPC1500 Arm Cortex-M3
    • LPC1700 Arm Cortex-M3
    • LPC1800 Arm Cortex-M3
    • LPC4000 Arm Cortex-M4
    • LPC4300 Arm Cortex-M4/M0
    • LPC51U68 Arm Cortex-M0+
    • LPC54000 Arm Cortex-M4
    • LPC5500 Arm Cortex-M33
    • LPC2000 Arm7
    • LPC3000 Arm9
    • Developer Resources
    • LPC51U68 Arm Cortex-M0+
  • K Series Arm Cortex-M4
    • K8x Secure
    • K7x Graphic LCD
    • K6x Ethernet
    • K5x Measurement
    • K4x USB and Segment LCD
    • K3x Segment LCD
    • K2x / KS2x USB
    • K1x Mainstream
    • K0x Entry-Level
  • K6x Ethernet
    • Arm® Cortex®-M4|Kinetis K60 100 MHz 32-bit Microcontrollers|NXP
    • K60_120
    • Arm Cortex-M4|Kinetis K63 120/150 MHz 32-bit MCUs
    • K64-120 MHz
    • Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
    • K66-180 MHz
  • K60_120
    • MK60FN1M0VLQ12
    • MK60FN1M0VLQ15
    • MK60FN1M0VMD12
    • MK60FN1M0VMD15
    • MK60FX512VLQ12
    • MK60FX512VLQ15
    • MK60FX512VMD12
    • MK60FX512VMD15
    • MK61FN1M0CAA12
    • MK61FN1M0VMD12
    • MK61FN1M0VMD15
    • MK61FN1M0VMJ12
    • MK61FN1M0VMJ15
    • MK61FX512VMD12
    • MK61FX512VMD15
    • MK61FX512VMJ12
    • MK61FX512VMJ15
  • MK60FN1M0VMD12
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • YouTube
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.