For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
Discrete Neural Processing Units
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
Power Architecture
S32 Automotive Platform
Arm Microcontrollers
General Purpose MCUs
i.MX RT Crossover MCUs
Automotive MCUs
General Purpose MCUs
MCX Arm Cortex-M
K32 L Series Arm Cortex-M4/M0+
K Series Arm Cortex-M4
KL Series Arm Cortex-M0+
KV Series Arm Cortex-M4/M0+/M7
KE Series Arm Cortex-M4/M0+
KM Series Arm Cortex-M0+
LPC800 Arm Cortex-M0+
LPC1100 Arm Cortex-M0+/M0
LPC1200 Arm Cortex-M0
LPC1300 Arm Cortex-M3
LPC1500 Arm Cortex-M3
LPC1700 Arm Cortex-M3
LPC1800 Arm Cortex-M3
LPC4000 Arm Cortex-M4
LPC4300 Arm Cortex-M4/M0
LPC51U68 Arm Cortex-M0+
LPC54000 Arm Cortex-M4
LPC5500 Arm Cortex-M33
LPC2000 Arm7
LPC3000 Arm9
Developer Resources
LPC51U68 Arm Cortex-M0+
K Series Arm Cortex-M4
K8x Secure
K7x Graphic LCD
K6x Ethernet
K5x Measurement
K4x USB and Segment LCD
K3x Segment LCD
K2x / KS2x USB
K1x Mainstream
K0x Entry-Level
K6x Ethernet
Arm® Cortex®-M4|Kinetis K60 100 MHz 32-bit Microcontrollers|NXP
K60_120
Arm Cortex-M4|Kinetis K63 120/150 MHz 32-bit MCUs
K64-120 MHz
Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
K66-180 MHz
Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
MK65FN2M0CAC18
MK65FN2M0VMI18
MK65FX1M0CAC18
MK65FX1M0VMI18
MK65FX1M0CAC18