16-Bit Automotive Microcontroller

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Washer Machines Microcontrollers for M68HC05 Family Block Diagram

Washer Machines Microcontrollers for M68HC05 Family Block Diagram

Features

  • 16-bit CPU12
  • Multiplexed bus
  • Two 8-bit ports with key wake-up interrupt (2 pins only are available on 80QFP) and one I 2 C start bit detector (112TQFP only)
  • 60K byte flash EEPROM, made of a 28K module and a 32K module with 8K bytes protected BOOT section in each module (68HC912D60)
  • 60K byte ROM (68HC12D60)
  • 1K byte EEPROM
  • 2K byte RAM
  • 1M bit per second, CAN 2.0 A, B software compatible module
  • Enhanced capture timer (ECT)
  • 4 PWM channels with programmable period and duty cycle

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 37 documents

Compact List

Application Note (26)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?