Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordOur NTAG SmartSensor portfolio offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing and logging. It is easy to combine with radio, sensor or secure element solutions via I2C interface. NTAG SmartSensor devices are ideal for secure internet of Things (IoT) products.
NTAG SmartSensor is one of the smallest edge computing devices. Collected data is uploaded securely into the cloud via NFC using a smartphone and a dedicated app, making it easier to manage data online. The NTAG SmartSensor are temperature-calibrated (see certificate), a feature to track temperature-sensitive products such as vaccines, wines, among others. By using the I2C interface, the NTAG SmartSensor can also monitor conditions such as humidity, tilting, shocks and vibrations.
Part Number | Sensors | Multiplexer IO Interfaces | Package | Temperature Accuracy | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Digital IO | Temp | ADC | DAC | Current | Digital IO | Analog IO | SWD | I2C | SPI | |||
NHS3100NTAG SmartSensor | HVQFN-24 |
±0.5 °C between −40 °C and 0 °C ±0.3 °C between 0 °C and +45 °C ±0.5 °C between +45 °C and +85 °C ±0.9 °F between −40 °F and 32 °F ±0.54 °F between 32 °F and +113 °F ±0.9 °F between +113 °F and +185 °F |
||||||||||
NHS3100UKNTAG SmartSensor | WLCSP-25 | |||||||||||
NHS3100W8NTAG SmartSensor | Gold bumps | |||||||||||
NHS3152NTAG SmartSensor | HVQFN-24 | |||||||||||
NHS3152UKNTAG SmartSensor | WLCSP-25 |
Our NFC sensing and logging ICs are already being used in many products. Click to find more information and make further inquiries.
Discover the world of NTAG SmartSensorDiscover how our processing, sensing, connectivity and security solutions can help advance medical IoT applications.
NTAG SmartSensor can be used in any applications in which product handling is key to deliver quality products.
With NTAG SmartSensor, you can easily and effectively assess the status of your plants - Whether it's the soil condition, temperature or light within your growing zone.
As efforts get underway to vaccinate people around the world, so as to contain the COVID-19 pandemic, pharmaceutical companies and national health authorities are looking for ways to ensure that delicate vaccines remain safe while in transit and are ready to use when they arrive at their intended destination.