Advanced High Voltage Isolated Gate Driver with Dynamic Gate Strength Control

Roll over image to zoom in

Block Diagram

GD3162

GD3162 Block Diagram

Features

Operation

  • Integrated boost capability for increased drive strength: Up to 10 / 20 / 30 A source/sink current
  • Max VCC output voltage: 25 V
  • Programmable ADC delay – Up to 8 μs sampling delay from rising or falling edge of PWM

Protection

  • Integrated HV temperature sensing (TSENSE) for NTC thermistor or diode sensors with programmable offset and gain
  • Fast VCE DeSat detection and reaction time: < 1 µs (SiC)
  • Improved PWM deadtime range for reduced switching losses (SiC)
  • Programmable two-level turn off (2LTO) and soft-shutdown (SSD)
  • Provides either MCU controlled or safety logic controlled gate drive to actively discharge the DC link capacitor

Functional Safety

  • Additional programmable fault pin (INTA)
  • Integrated HV fault management (FSISO)
  • Programmable VCE output monitoring

Insulation/Isolation

  • Minimum common mode transient immunity (CMTI) > 100 V/ns
  • 5,000 Vrms galvanic isolation per UL1577 (planned)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Selector Guide (1)
User Manual (1)
White Paper (1)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

10 trainings

Show All

Support

What do you need help with?