14-Channel Li-Ion Battery Cell Controller IC

Roll over image to zoom in

Block Diagram

MC33771 and MC33664 High-Voltage Battery Management System

 MC33771 and MC33664 High-Voltage Battery Management System

Features

Supply Voltage

  • 9.6 V ≤ VPWR ≤ 61.6 V operation, 75 V transient

Advanced Voltage and Temperature Measurement

  • 14 Cell voltage measurement channels
  • 14 battery cells
  • Total stack voltage measurement
  • 0.8 mV maximum total voltage measurement error
  • 7 ADC/GPIO/temperature sensor inputs

Synchronized Advanced Current Measurement

  • Integrated current sensor with PGA
  • ±0.5% accuracy from milliamps to kiloamps
  • Integrated coulomb counter

Onboard Passive Balancing

  • Onboard 300mA Low Rdson passive cell balancing MOSFETs with diagnostics
  • Balancing in sleep mode
  • Programmable balancing timer for each MOSFET

Isolated Daisy Chain or SPI Communication

  • 2.0 Mbps, 2 wire twisted pair differential, isolated
  • Addressable on initialization
  • 4 Mbps SPI

Diagnostics, Functional Safety and Robustness

  • OV/UV, OT/UT, OC fault verification
  • Sleep mode OV/UV, OT/UT monitoring
  • Support ISO 26262, up to ASIL D safety capability
  • Hot plug capable and AEC Q-100

Comparison Table

Parameter MC33771B MC33771C MC33772B MC33772C
Voltage Channels 7..14 7..14 3..6 3..6
Supply VRange (Max) 9.6 V..61.6 V (75 V) 9.6 V..61.6V (75 V) 6 V..30 V (40 V) 6 V..30 V (40 V)
Cell Input Voltage Range -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V
Measurement Error ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c)
Total Measurement Error
(After aging: MLS3 and 1000h HTOL)
± 3.9 mV ± 3.9 mV ± 3.9 mV ± 3.9 mV
Vpwr=9.6V..61.6V,
Vcell=1.5V..4.3V, -40~85°C
Vpwr=9.6V..61.6V,
Vcell=1.5V..4.3V, -40°C..85°C
Vpwr=6V..30V,
Vcell=1.5V..4.3V, -40~85°C
Vpwr=6V..30V,
Vcell=1.5V..4.3V, -40~85°C
Measurement averaging No Configurable Averaging
Samples 2n n=0..8, (1,2,4,..256)
No Configurable Averaging
Samples 2n n=0..8, (1,2,4,..256)
Functional Safety ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
Isolated communication Speed 2 Mbps 2 Mbps 2 Mbps 2 Mbps
Communication Isolation Inductive Inductive, Capacitive Inductive Inductive, Capacitive
Max Nodes per Daisy Chain 15 63 15 63
CRC Bit 8 8 8 8
Comms bit 40 48 40 48
Integrated Balancing <300 mA, Timer <300 mA, Timer <300 mA, Timer <300 mA, Timer
Balancing sleep mode Yes Yes Yes Yes
GPIO / Analog measurement inputs 7 7 7 7
IC Controller EEPROM Only EEPROM Only EEPROM Only EEPROM Only
Current Channels 1 1 1 1
Coulomb counter 1 1 1 1
Package 64-pin LQFP-EP (-40~105°C) 64-pin LQFP-EP (-40~105°C) 48-pin LQFP-EP (-40~105°C) 48-pin LQFP-EP (-40~105°C)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (3)
Data Sheet (1)
Fact Sheet (1)
Training Presentation (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

6 trainings

Show All