Highly Integrated Quad LIN Commander Transceiver with 1.8 V VIO

Click image to open expanded view

Block Diagram

TJA1425

TJA1425 Block Diagram

Features

  • Four LIN commander channels in a single package:
    • LIN transceiver compliant with ISO17987/LIN 2.x/SAE J2602
    • LIN commander termination consisting of a diode and a pull-up resistor
  • Very low current consumption in low-power mode with wake-up via SLP/SLP_N or LIN pins
  • Option to control an external voltage regulator via the INHN output
  • Voltage input/output (VIO) input for direct interfacing with 1.8 V, 3.3 V and 5 V microcontrollers
  • Microcontroller unit (MCU) time-out feature
  • K-line compatible
  • Pin-to-pin compatible with TJA1124
  • Leadless DHVQFN24 package (3.5 mm x 5.5 mm) supporting improved Automated Optical Inspection (AOI) capability

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Support

What do you need help with?