S32K148-Q176 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

System Basis Chips

Features

Compatibility

  • Arduino UNO pin-out compatible with expansion “shield” support

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces

Size and Price

  • Small form factor
  • Low cost

Compatibility

  • Easy access to the MCU I/O header pins for prototyping
  • Arduino UNO pint-out compatible with expansion “shield” support

Memory

  • Integrated 8 MB QSPI NOR MX25L6433F Flash memory
  • External flash memory MX25L6433F on board

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI
  • Ethernet connector compatible with different ethernet daughter cards

Power

  • Flexible power supply options: micro USB or external 12 V supply
  • Voltage supply options for 3.3 V or 5 V

Components

  • 2 x touchpads
  • 1 x potentiometer for precise voltage and analog measurement
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K148EVB-Q176-Image

Click to expand

  • S32K148EVB-Q176

  • S32K148 Evaluation Board for General Purpose.

  • $199.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors
S32K148EVB-KIT-Image

Click to expand

  • S32K148EVB-KIT

  • S32K148EVB-Q176 with ADTJA1101-RMII Ethernet Adapter.

  • $279.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 25 documents

Show All

Related Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings