Self-Supplied High-Speed CAN Transceiver with Sleep Mode

See product image

Block Diagram

UJA1162ATK CAN Transceivers Block Diagram

UJA1162ATK CAN Transceivers Block Diagram

Features

General

  • Designed for automotive applications self-supplied ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant high-speed CAN transceiver with Sleep mode
  • Hardware and software compatible with the UJA116x product family and with improved EMC performance
  • ±8 kV ESD protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC TS 62228 on the CAN bus pins and on pin BAT
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins are protected against automotive transients according to with ISO 7637-3

CAN transceiver

  • High-speed CAN transceiver supporting CAN FD active communication up to 5 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6
  • Remote wake-up capability via standard CAN wake-up pattern

Integrated CAN supply regulator (VBUF)

  • Integrated 5 V voltage regulator to supply the CAN transceiver
  • VIO input allows for direct interfacing with 3.3 V to 5 V microcontrollers

System control features

  • Sleep mode featuring very low supply current (mode control via SLPN pin)
  • Transmit data (TXD) dominant time-out function
  • Local wake-up capability via the WAKE pin
  • Entire node can be powered down via the inhibit output (INH)

Comparison Table

Features
Orderable Type Standby Mode Sleep Mode VIO LDO (5 V) SPI Watchdog INH External 5 V Supply Partial Networking CAN FD Active CAN FD Passive
UJA1161ATK/0 X Internally used as self-supplied CAN 5 Mbps
UJA1162ATK/0 X X X Internally used as self-supplied CAN INH 5 Mbps
UJA1163ATK/0 X 100 mA 5 Mbps
UJA1164ATK/0 X 100 mA X X 5 Mbps
UJA1166ATK/0 X X X 100 mA INH 5 Mbps
UJA1167ATK/0 X X 100 mA X X INH 5 Mbps
UJA1167ATK/X/0 X X 70 mA X X 5 V/ 30 mA 5 Mbps
UJA1168ATK/0 X X 100 mA X X INH X 5 Mbps
UJA1168ATK/X/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps
UJA1168ATK/F/0 X X 100 mA X X INH X 5 Mbps X
UJA1168ATK/XF/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps X

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?