Cost-Efficient 16-Bit DSP with DDR Controller and 10/100 Mbps Ethernet MAC
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The MSC7116 device is a highly integrated DSP processor that contains the StarCore®TM SC1400 core, 384 KB of SRAM memory, a 16 KB 16-way Instruction Cache, an 8 KB boot ROM, a 10/100 Mbps MII/RMII Ethernet interface, two 128-channel Time-Division Multiplexing (TDM) interfaces with hardware support for μ/A-law decoding/encoding, a UART, a 32-channel DMA controller, a 16-bit Host Interface (HDI16) to support an external host processor, a programmable interrupt controller (PIC), an I²C interface, two 16-bit quad cascadable timers, GPIO signals, and OCE10 module and event port for enhanced debug and system integration capability. The SC1400 core has four ALUs and performs at 1000 DSP Million Multiply Accumulates per Second (MMACS) with an internal 266 MHz clock at 1.2 V.
Target Applications
The MSC7116 device targets high-bandwidth highly computational DSP applications and is optimized for Enterprise class packet telephony applications, providing a competitive price per channel for voice-over-packet systems.
Quick reference to our documentation types
1-10 of 65 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.