
Kinetis KE1xF
5 V robust MCUs for industrial and high-performance home appliances.
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our team5V E series MCUs maintain high-reliability and robustness in harsh electrical noise environments—targeting white goods and industrial applications.
CPU | Communication Interfaces | ||||||||
---|---|---|---|---|---|---|---|---|---|
Products | Arm | Memory | Packages | I2C | SPI | LPUART | CAN | TSI | |
KE1xF
Performance w/ CAN |
168 MHz Cortex-M4 w/ FPU |
256 – 512 KB Flash 32 – 64 KB SRAM |
64-LQFP, 100-LQFP | 2 | 2 | 3 |
up to 2x FlexCAN |
||
KE1xZ
Mainstream w/ Touch |
72 MHz Cortex®-M0+ |
32 – 256 KB Flash 4 – 32 KB SRAM |
44-LQFP, 48-LQFP, 64-LQFP, 100-LQFP, 40-QFN |
2 | 2 | 3 | 1 | Up to 36ch |
|
KE06
Entry-level w/ CAN |
48 MHz Cortex®-M0+ |
64 – 128 KB Flash 8 – 16 KB SRAM |
44-LQFP, 64-LQFP, 64-QFP,80-LQFP |
2 | 2 | 3 | 1 | ||
KE04
Entry-level w/ Mixed Signal |
48 MHz Cortex®-M0+ |
8 – 128 KB Flash 1 – 16 KB SRAM |
16-TSSOP, 24-QFN, 44-LQFP, 64-LQFP, 64-QFP, 80-LQFP, 20-SOIC WB |
Up to 2 | Up to 2 | Up to 3 | |||
KE02
Entry-level w/ EEPROM |
20 - 40 MHz Cortex®-M0+ |
16 – 64 KB Flash 2 – 4 KB SRAM |
32-QFN, 32-LQFP, 44-LQFP, 64-LQFP, 64-QFP |
1 | 2 | Up to 3 |
FlexIO: Programmable Interface