One-Chip RFCMOS Automotive Radar SoC for Distributed Architectures

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Roll over image to zoom in

Block Diagram

SAF86xx Radar SoC

SAF86xx Block Diagram

Features

Highly Integrated Transceiver

  • Operates in 76 GHz to 81 GHz band

Wide Bandwidth

  • Total bandwidth of 5 GHz
  • Effective chirp bandwidth up to 4 GHz

High Performance RF Transceiver

  • Improved power output
  • Low noise figure
  • Low phase noise

Real-Time Compute

  • Arm® Cortex®- M7 @320 MHz

Radar Processing Acceleration

  • BBE32 Vector DSP @320 MHz

Onboard Memory

  • 2 MB SRAM with ECC

Compact Form Factor

  • Launcher in Package variant is available with a footprint of 11.95 mm x 14.00 mm

Flexible Interfaces

  • 1 x SGMII Gbit Ethernet 10/100/1000 Mbit/s
  • 1 x LinFlexD/Uart, 1 x CAN-FD (optional)
  • CSI-2

Future-Proof Security

  • Hardware security engine (HSE)
  • EVITA Full, SHE+, ISO/SAE 21434 compliant
  • MACsec

Functional Safety

  • Developed in accordance with ISO 26262 SEoOC methodology. Supporting ASIL B applications
  • Built-in functional safety monitoring circuit

Scalable Applications

  • Supports short to long range applications

Automotive Quality

  • AEC-Q100

Wide Automotive Temperature Range

  • -40 °C to 150 °C junction temperature

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?