MIFARE Ultralight AES: Enhanced Security for Limited-Use Contactless Applications

Roll over image to zoom in

Product Details

Features

Privacy and Ownership

  • 7-byte UID with optional Random ID support for enhanced privacy
  • ECC-based originality signature (pre-programmed)
  • Originality check based on 128-bit originality key leveraging the AES authentication

Contactless Performance

  • ISO/IEC 14443 A -2 / -3 compliant
  • Operating distance of up to 10 cm
  • Data transfer of 106 kbit/s

Memory

  • 144-byte EEPROM user memory
  • Number of single write operations: 100,000

Scalability

  • Easy design-in by using the same memory structure with the predecessor MIFARE Ultralight products
  • Helps to streamline integration and supports scalability within the MIFARE IC family with the use of same AES authentication commands

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (4)
Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?