MIFARE Ultralight® EV1

Product Details

Features

General Features

  • Contactless transmission of data and supply energy
  • Operating frequency of 13.56 MHz
  • Data integrity of 16-bit CRC, parity, bit coding, bit counting
  • 7 bytes serial number (cascade level 2 according to ISO/IEC 14443-3)
  • Fast counter transaction: < 10 ms
  • Operating distance up to 100 mm depending on antenna geometry and reader configuration
  • Data transfer of 106 kbit/s
  • True anti-collision
  • Typical ticketing transaction: < 35 ms

EEPROM

  • 640-bit or 1312-bit, organized in 20 or 41 pages with 4 bytes per page
  • First 512 bits compatible to MF0ICU1
  • Field programmable read-only locking function per page for the first 512 bits
  • Field programmable read-only locking function per 2 pages above page 15
  • 32-bit user definable One-Time Programmable (OTP) area
  • 384-bit or 1024-bit freely available user Read/Write area (12 or 32 pages)
  • 3 independent, true one-way 24-bit counters on top of the user area
  • Anti-tearing support for counters, OTP area, and lock bits
  • Configurable password protection with an optional limit of unsuccessful attempts
  • ECC-based originality signature
  • Data retention time of 10 years
  • Write endurance 100.000 cycles
  • Write endurance for one-way counters 1.000.000 cycles

Target Applications

  • Public transportation
  • Event ticketing
  • Loyalty

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (6)
Brochure (1)
Data Sheet (1)
Package Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 24 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?