Flexis AC Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

DEMOAC

  • Integrated, USB BDM
  • ON/OFF power switch
  • Power input select option header
    • On-board 5V regulator
    • Power from USB BDM
    • Optional power sourced to connector J1
  • 4 MHz XTAL oscillator
  • 3-axis accelerometer
  • LEDs – four users, one power, one reset
  • Push button switches – four users, one reset
  • 5K ohm POT
  • Jumpers to disconnect user features
  • 80-pin MCU PORT provides access to MCU signals
  • 4 20-pos pin-headers support plug-in MCU modules
  • IIC termination select header

DEMOACEX

  • 80-pin MCU PORT connects to DEMOAC board
  • 9-channel, E-Field sensor
  • E-field touchpad including rotary dial and push-buttons
  • Two low-pass RC filters
  • 5 V – 12 V boost switcher power supply for E-field sensor
  • LEDs – 10 user, one E-field lamp
  • CAN 2.0 A/B PHY w/ Three-pos header
  • Jumpers to disconnect all IO signals
  • SOIC and TSSOP pads for external ICs
  • Large thru-hole prototyping area w/ +adjacent 5V and GND

Buy Options

DEMOACKIT-Image

Click to expand

  • DEMOACKIT

  • DEMO KIT DEMOAC, DC9S08AC128/DCF51A256.

  • $113.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Design Files

1-5 of 6 design files

Show All

Support

What do you need help with?