NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Wireless Connectivity
    • Bluetooth® Channel Sounding
    • Bluetooth LE Audio
    • Bluetooth Low Energy
    • DSRC Safety Modem
    • Matter
    • MiGLO®
    • Wireless MCUs
    • Sub-GHz ISM Bands
    • Thread
    • Trimension® UWB
    • Wi-Fi® + Bluetooth® + 802.15.4
    • Zigbee
  • Wireless MCUs
    • K32W041AM/A
    • K32W061/41
    • K32W148
    • KW40Z
    • KW41Z
    • K32W061/41 Development Kit | Wireless MCU
    • OM15080-K32W | USB Dongle| Wireless MCU | NXP
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
      • Bluetooth® Channel Sounding
      • Bluetooth LE Audio
      • Bluetooth Low Energy
      • DSRC Safety Modem
      • Matter
      • MiGLO®
      • Wireless MCUs
      • Sub-GHz ISM Bands
      • Thread
      • Trimension® UWB
      • Wi-Fi® + Bluetooth® + 802.15.4
      • Zigbee
    • Product Finders
    • NXP Product Information
    • Design Advisor

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

Wireless MCUs

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

Processors with Integrated Connectivity

As the IoT market continues to evolve and grow, developers need more options for wireless processing with connectivity. NXP’s wireless MCUs combine multiprotocol radios with a power computing architecture. Supporting Matter, Wi-Fi, Bluetooth® LE, Thread, and Zigbee connectivity with an Arm® Cortex®-M core and a rich set of peripherals, NXP’s connected processors deliver the right balance of performance, connectivity, and low-power for IoT and automotive applications.

  • RW612 and RW610
  • MCX W
  • Automotive Bluetooth
  • Legacy
  • Design Resources

RW612 and RW610 Tri-Radio Wi-Fi MCUs

Built on NXP’s i.MX RT600 crossover MCU family, the RW612 and RW610 series offer highly integrated, low-power tri-radio wireless MCUs with an integrated Arm® Cortex®-M33 and Wi-Fi® 6 + Bluetooth® Low Energy (LE) 5.4 / 802.15.4 radios. The RW612 and RW610 wireless MCUs are designed for a broad array of applications, including connected smart home devices, enterprise and industrial automation, smart accessories and smart energy.

The RW612 and RW610 are supported by the MCUXpresso Developer Experience and NXP's FRDM development platform.

Family Dev Boards Speed Flash SRAM Wireless Connectivity SPI, UART, I²C Interfaces Packages
RW612 FRDM-RW612 260 MHz XIP Quad SPI for external flash 1.2 MB Matter
Wi-Fi 6
Bluetooth LE
5x Flexcomm
(SPI/I²C/I²S/UART)
Ethernet
LCD Driver
QFN116 9x9 mm
BGA145 8x8mm
WLCSP
Partner modules
RW610 FRDM-RW612 260 MHz XIP Quad SPI for external flash 1.2 MB Matter
Wi-Fi 6
Bluetooth LE
Zigbee
Thread
5x Flexcomm
(SPI/I²C/I²S/UART)
Ethernet
LCD Driver
BGA145 8x8mm
WLCSP
Partner modules

Wi-Fi 6 Tri-Radio in a secure i.MX RT MCU

The RW612 is a highly integrated, secure, feature-rich wireless MCU with high-performance Wi-Fi 6 + Bluetooth Low Energy / 802.15.4 radios.

Read the factsheet

MCX W Multiprotocol MCUs

The MCX W series, based on the Arm® Cortex®-M33, offers a unified range of pin-compatible multiprotocol wireless MCUs for Matter™, Thread®, Bluetooth® Low Energy and Zigbee®. MCX W enables interoperable and innovative smart home devices, building automation sensors and controls and smart energy products.

The MCX W series is supported by the MCUXpresso Developer Experience and NXP’s FRDM development platform.

Family Dev Boards Speed Flash SRAM Wireless Connectivity QSPI, SPI, UART, I²C, I3C OPTIONS Packages
MCX W23New FRDM-MCXW23 32 MHz Up to 1 MB Up to 128 KB Bluetooth LE 1, 3, 3, 3, 0 (3 flexcomm) Buck or Boost DC-DC QFN40 5x5 mm WLCSP37
MCX W71 FRDM-MCXW71 96 MHz 1 MB - Application
256 KB - Radio Subsystem
128 KB - Application
88 KB - Radio Subsystem
Matter
Bluetooth LE
Zigbee
Thread
Proprietary
0, 2, 2, 2, 1 1 CAN-FD (Optional) QFN40 6x6 mm QFN48 7x7 mm
MCX W72 FRDM-MCXW72 96 MHz 2 MB - Application
512 KB - Radio Subsystem
264 KB - Application
171 KB - Radio Subsystem
Matter
Bluetooth LE with channel sounding
Zigbee
Thread
Proprietary
0, 2, 2, 2, 1 2 CAN-FD (Optional) QFN48 7x7 mm

Go Wireless with the NXP FRDM Platform

NXP's wireless FRDM boards unlock exciting new possibilities for wireless development, with easy evaluation and prototyping all supported by the MCUXPresso Developer Experience.

Read the article
Commitment to Longevity

Commitment to Longevity

MCX W MCUs are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.

  • Learn more

Locationing Bluetooth Style

Bluetooth channel sounding is an exciting new chapter for locationing as a technology. Our MCX W72 will unlock innovative use cases with channel sounding

Read the article

Automotive Bluetooth MCUs

NXP’s automotive Bluetooth MCUs include full automotive qualification, CAN-FD interfaces, and automotive grade software, including MISRA compliant stacks.

Family Dev Boards Speed Flash SRAM Wireless Connectivity SPI, UART, I²C, I3C CAN-FD Packages
KW45 KW45 EVK
KW45B41Z-LOC
96 MHz 1 MB - Application
256 KB - Radio Subsystem
128 KB - Application
88 KB - Radio Subsystem
Bluetooth LE 2, 2, 2, 1 1 (optional) QFN40 6x6 mm
QFN48 7x7 mm
KW47 96 MHz 1-2 MB - Application
512 KB - Radio Subsystem
256 KB - Application
170 KB - Radio Subsystem
Bluetooth LE with channel sounding 2, 2, 2, 1 2 (optional) QFN48 7x7 mm

Legacy Wireless MCUs

NXP continues to innovate with new wireless MCU families and has a strong legacy of wireless MCUs

Family Speed Flash SRAM Wireless Connectivity
88MW320/322 200 MHz M4F XIP, external flash 512 MB Matter
Wi-Fi 4
K32W041AM/A 48 MHz Flash: 640 KB
Data Flash: 1 MB (AM Version)
152 KB Bluetooth LE
Zigbee
K32W061/41 48 MHz Flash: 640 KB 152 KB Bluetooth LE
Zigbee
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2020 NXP Semiconductors. All rights reserved.