Evaluation Kit - 34673, Single-Cell Li-Ion/Li-Poly Charger

KIT34673EPEVBE

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Battery Chargers

Features

General Specifications

  • No external MOSFET, reverse-blocking diode or current-sense resistor are required
  • Guaranteed maximum 1.2 A programmable CC-mode current
  • ± 0.7% voltage accuracy over -20 °C to 70 °C
  • ± 6% current accuracy over -40 °C to 85 °C
  • 28 V maximum voltage for the power input with 6.8 V over-voltage-protection threshold
  • 2.6 V minimum input operating voltage
  • Trickle charge for fully discharged batteries
  • Charge current monitor
  • Charge current thermal foldback

Buy Options

KIT34673EPEVBE-Image

Click to expand

  • KIT34673EPEVBE

  • Evaluation Kit - MC34673, 1.2 A High-Input-Voltage Charger for 1-Cell Li-Ion/Li-Polymer Batteries.

  • $138.41 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?