FS6523, System Basis Chip, DCDC 2.2A Vcore FS1B LDT CAN

Click image to open expanded view

Product Details

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Connectivity

  • CAN FD and LIN bus (LIN exclusive with FS1B)
  • FS0B and FS1B output pins (FS1B exclusive with LIN)
  • Connectors allowing easy access to digital signals
  • KL25Z MCU installed on board for easy connection to host computer on USB link with monitoring features

Power Management

  • VCORE configuration: 1.23 V, 3.3 V, 5.0 V
  • VCCA, VAUX configuration - 3.3 V or 5.0 V, with internal PMOS or external PNP
  • Vpre regulator with a Buck or Boost setting

Buy Options

KITFS6523CAEEVM-Image

Click to expand

KITFS6523CAEEVM
Active

Evaluation kit - FS6523, System Basis Chip, DCDC 2.2 A Vcore FS1B LDT CAN.

$184.82 USD
In Stock :13
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?