Layerscape 1012A Broadband Home Router Application Solutions Kit

Diagram

LS1012A Broadband Home Router Application Solutions Kit

LS1012A Broadband Home Router Application Solutions Kit

Features

  • Leverages LS1012A specialty hardware for networking
    • Programmable packet forwarding engine (PFE)
      • Delivers 2 Gbps performance and
      • provides flexibility to offload current and future bandwidth-demanding applicationsprotocols
    • Programmable and pipelined cryptography system (think IPSEC)
      • Pipelined with the PFE
      • Seamless use IPSEC and VPN with security
      • LS1012A achieves entropy without external assistance – True secure system with complete root of trust.
  • Hardened OpenWRT distribution
    • More than six years of rigorous field tests and millions of deployments
    • Experienced team working on OpenWRT – you get “more than just software”
  • Flexible and Optimized Software Architecture
    • Easy to port and integrate third-party software stacks. Significantly reduces software design cycle
    • Industry standard HTML/GUI interface from OpenWRT
    • Command line interface (CLI) to interface your higher level control stacks into the NXP system.
  • Pre-Compiled BSPs for Hardware Reference EVM
    • Suitable for applications software development
    • Suitable for t and ASK performance benchmarking
  • Support for Emerging Technologies
    • 802.11ac, NAS, LTE, Zigbee, Zwave

Supported Devices

  • LS1012A: Layerscape® 1012A Low Power Processor

Downloads

Quick reference to our software types.

1 download

  • Libraries

    ASK Loadable binaries for LS1012A - BHR

Note: For better experience, software downloads are recommended on desktop.

Y true 0 SSPQORIQ-LS1012A-BHR-ASKen 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 4 English NXP offers a vertically integrated and comprehensive Linux®-based OpenWRT broadband home router (BHR) application solution kit (ASK) for OEMs and ODMs building multi-segment network products based on LS1012A communications processors. 1461704247757724037547 SSP 4.4 MB None None documents None 1461704247757724037547 /docs/en/fact-sheet/LS1012ASKBHRFS.pdf 4448421 /docs/en/fact-sheet/LS1012ASKBHRFS.pdf LS1012ASKBHRFS documents N N 2016-10-31 LS1012A Low-Power Communications Processor Broadband Home Router Application Solution Kit /docs/en/fact-sheet/LS1012ASKBHRFS.pdf /docs/en/fact-sheet/LS1012ASKBHRFS.pdf Fact Sheet N 736675474163315314 2023-08-03 pdf N en Sep 9, 2022 736675474163315314 Fact Sheet Y N LS1012A Low-Power Communications Processor Broadband Home Router Application Solution Kit false 0 QORIQ-LS1012A-BHR-ASK downloads en true 1 Y SSP Fact Sheet 1 /docs/en/fact-sheet/LS1012ASKBHRFS.pdf 2016-10-31 1461704247757724037547 SSP 1 Sep 9, 2022 Fact Sheet NXP offers a vertically integrated and comprehensive Linux®-based OpenWRT broadband home router (BHR) application solution kit (ASK) for OEMs and ODMs building multi-segment network products based on LS1012A communications processors. None /docs/en/fact-sheet/LS1012ASKBHRFS.pdf English documents 4448421 None 736675474163315314 2023-08-03 N /docs/en/fact-sheet/LS1012ASKBHRFS.pdf LS1012A Low-Power Communications Processor Broadband Home Router Application Solution Kit /docs/en/fact-sheet/LS1012ASKBHRFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 4 N N LS1012A Low-Power Communications Processor Broadband Home Router Application Solution Kit 4.4 MB LS1012ASKBHRFS N 1461704247757724037547 true Y Softwares

Documentation

Quick reference to our documentation types.

1 documents

Compact List

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?