i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core

Roll over image to zoom in

Block Diagram

i.MX 6QuadPlus Multimedia Applications Processor Block Diagram

i.MX 6QuadPlus Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 4x Arm® Cortex®-A9 up to 1.2 GHz per core
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • Embedded prefetch and resolve engine
  • GPU 3D
    • Vivante GC2000
    • 200Mtri/s 1000Mpxl/s, OpenGL® ES 3.0 and Halti, OpenCL™ 1.1 EP
  • GPU 2D(Vector Graphics)
    • Vivante GC355
    • 300Mpxl/s, OpenVG™ 1.1
  • GPU 2D(8-layer Composition)
    • Vivante GC320
    • 600Mpxl/s, BLIT
  • Video Decode
    • HD (1080p + 720p) 30fps
  • Video Encode
    • HD 1080p 30fps
  • Camera Interface
    • Types: 1x 20-bit parallel, MIPI-CSI2 (4 lanes), three simultaneous inputs

Memory

  • 512KB OCRAM
  • DDR
    • Significant increase in 64-bit memory bus performance, and memory interfaces support DDR3, DDR3L and LP-DDR2 at 533 MHz
      • 2x32 LP-DDR2, 1x64 DDR3 / DDR3L

Connectivity

  • Four USB 2.0
    • 1x HS USB 2.0 OTG + PHY
    • 1x HS USB 2.0 Host + PHY
    • 2x HS USB 2.0 Host (HSIC)
  • Ethernet
    • 1 Gbps + IEEE®1588
  • Expansion Ports
    • 4x eMMC 4.5 / SD 3.0
    • 5x SPI, 5x UART, 3x I²C
    • PCIe 2.0 (1 lane)

Display

  • 2x QXGA (2048x1536)
  • or 2x WXGA (1280 x 720)

Advanced Power Management

  • PMU integration
  • NXP PF0100F9 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper-resistant RTC

Package and Temperature

  • 21 x 21mm, 0.8 mm BGA
  • Consumer (-20C to +105C), up to 1.2 GHz*
  • Industrial (-40C to +105C), up to 800 MHz
  • Automotive (-40C to +125C), AEC-Q100, up to 1 GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 45 documents

Compact List

Application Note (24)
Data Sheet (3)
Errata (1)
Fact Sheet (2)
Reference Manual (2)
Supporting Information (5)
Technical Notes (4)
User Guide (4)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 66 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Support

What do you need help with?